DLPU075B october 2018 – april 2023 DLP2010 , DLPC3470 , DLPC3478
Parameter Bytes | Description | Byte Order |
---|---|---|
Byte 1 | Sequence Type | |
Byte 2 | Number of Patterns | |
Byte 3 | Illumination Select | |
Byte 4 | Illumination Time (µs) | LSByte |
Byte 5 | Illumination Time (µs) | |
Byte 6 | Illumination Time (µs) | |
Byte 7 | Illumination Time (µs) | MSByte |
Byte 8 | Pre-illumination Dark Time (µs) | LSByte |
Byte 9 | Pre-illumination Dark Time (µs) | |
Byte 10 | Pre-illumination Dark Time (µs) | |
Byte 11 | Pre-illumination Dark Time (µs) | MSByte |
Byte 12 | Post-illumination Dark Time (µs) | LSByte |
Byte 13 | Post-illumination Dark Time (µs) | |
Byte 14 | Post-illumination Dark Time (µs) | |
Byte 15 | Post-illumination Dark Time (µs) | MSByte |
Refer to Write Pattern Configuration (96h) command (Section 3.4.7) for descriptions of the return parameters.