DLPU078A july 2019 – may 2023 DLP230NP , DLPC3436
Table 3-22 describes the return parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
Bit | Type | Description |
---|---|---|
7 | R | Reserved |
6 | R |
Polarity of 3-D Reference (External Only) 0h = Correct – No Inversion Required. 1h = Incorrect – Inversion Required. |
5 | R |
Frame Dominance 0h = Left Dominant. (Data sent left eye first) 1h = Right Dominant. (Data sent right eye first) |
4-2 | R | Reserved |
1 | R |
Source of 3-D Reference 0h = Internal Reference Generator NOT supported 1h = External (SLT_3DR Pin) |
0 | R |
3-D Mode Control 0h = 2-D Operation 1h = 3-D Operation |