DLPU078A july 2019 – may 2023 DLP230NP , DLPC3436
Table 3-113 describes the return parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
Bit | Type | Description |
---|---|---|
7-1 | R |
Reserved |
0 | R |
Actuator Waveform DAC Setting 0h = Disabled 1h = Enabled |