DLPU078A july 2019 – may 2023 DLP230NP , DLPC3436
A typical TI DLP®Pico ™ chipset consists of the controller, the PMIC, and the DMD. The DMD and PMIC are controlled by the DLPC3436/DLPC3426 controller. An example system is shown in Figure 1-1. The controller communicates with the outside world with I2C commands.