DLPU078A july 2019 – may 2023 DLP230NP , DLPC3436
Table 3-11 describes the write parameters.
MSB | Byte 1 | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
Parameter Byte | |
---|---|
b(7:3) | Reserved |
b(2) | Short axis image flip:
|
b(1) | Long axis image flip:
|
b(0) | Reserved |
Figure 3-2 shows the short-axis flip.