TI's DLP® technology offers a fully programmable and high-resolution solution for automotive dynamic ground projection (DGP) applications. With nearly half a million addressable pixels per module using a WVGA (864 × 480) input resolution, DLP technology exceeds the resolution of existing ground projections technologies. Dynamic ground projection technology, with the ability to display any static or video pattern within the same module, can re-invent consumers’ perceptions on small projector lighting by providing new, innovative lighting capabilities. Examples include automotive light “carpets” that can illuminate the surrounding area outside a vehicle or project vehicle information such as the EV charge level and range remaining, tire pressure warnings, traffic warnings, turn signaling, check engine light warning, gas level/range, etc. from a side mirror. Ground illumination has other enhancement features to help cars communicate with drivers and pedestrians, including corner lighting, reverse lighting, vehicle customization, and parking indicators.
The DLP3021LEQ1EVM is the DLP3021-Q1 Light Engine Evaluation Module (EVM) that allows for accelerated evaluation of the DLP3021-Q1 chipset with the inclusion of a DLP3021-Q1 light engine. This module brings together a set of components including the DLP3021-Q1 DMD, the FPGA based DMD controller, and the TPS65100 PMIC to provide an efficient system for evaluation of dynamic ground projection technology. When combined with a computer for GUI control, the evaluation module can be used in a laboratory setting to demonstrate features such as:
This user's guide presents an overview of the DLP3021-Q1 electronics EVM, a general description of the main features and functions, and quick start procedure for out-of-box evaluation. TI recommends users to first read the Dynamic Ground Projection Application Requirements (DLPA116) and DLP3021-Q1 Dynamic Ground Projection System Design (DLPA086) reports to become familiar with the terminology, variables, application considerations, and system design requirements for dynamic ground projection as they relate to the DLP3021-Q1 chipset.