DLPU106A March   2021  – October 2021 DLP3021-Q1

 

  1.   Abstract
  2. 1Trademarks
  3. 2DLP3021-Q1 Electronics EVM Overview
    1. 2.1 Introduction
    2. 2.2 What is in the DLP3021-Q1 Light Engine EVM
      1. 2.2.1 Formatter Subsystem
      2. 2.2.2 Illumination Subsystem
      3. 2.2.3 Light Engine
      4. 2.2.4 Cables
    3. 2.3 Non-Optical Specifications
      1. 2.3.1 Electrical Specifications
      2. 2.3.2 Component Temperature Ratings
      3. 2.3.3 LED Driver Design
      4. 2.3.4 Video Specification
  4. 3Quick Start
    1. 3.1 Kit Assembly Instructions
    2. 3.2 Software Installation
    3. 3.3 Power-Up
    4. 3.4 Select Display Content
    5. 3.5 LED Driver
  5. 4Optics and Mechanics
  6. 5Software
    1. 5.1 DLP Composer
      1. 5.1.1 Default Register Configuration
      2. 5.1.2 Illumination
      3. 5.1.3 Sequence Set
      4. 5.1.4 Degamma Curves
      5. 5.1.5 Image/Video
      6. 5.1.6 Flash Blocks
      7. 5.1.7 Flash Programming
    2. 5.2 DLP Control Program
      1. 5.2.1 Connection
      2. 5.2.2 Scripting
      3. 5.2.3 Registers
      4. 5.2.4 Commands
    3. 5.3 MSP430 Example Code
  7. 6Revision History

Component Temperature Ratings

The board and most of the board components are rated to operate between –40°C to 105°C, including the DLP3021-Q1, MSP430 MCU, and FPGA DMD controller. Some components on board, such as switches, connectors, and indicator LEDs, do not meet this temperature rating. Please refer to the EVM bill of materials to review the temperature specifications of all components used in the EVM design.