DLPU106A March 2021 – October 2021 DLP3021-Q1
This page allows the user to select the image/video content that is to be programmed into the SPI flash memory. For the content to be a selectable option, the image/video file must be available in the following directory DLP Composer project: “(dgp_project_root)\Inputs\Videos”. Check the Build check box for the contented to included or excluded from the firmware build.
This EVM allows users to store approximately twenty seconds of full-color content in the 2-Gb SPI flash device. However, content duration can be increased by optimizing content and setting the correct illumination (RGB or single color) to match the type of content being displayed. The video content must be in .MP4 format to be compatible with DLP Composer.