DLPU106A March 2021 – October 2021 DLP3021-Q1
DLP Control Program for the DLP3021-Q1 allows users to use the FTDI cable to issue commands to the FPGA via SPI to read/write registers, enable video playback, change videos, read DMD temperature via the TMP411, or adjust current levels to the LEDs.
To change the DLP Control Program window and pages for DLP3021LEQ1EVM support, navigate to Product → Dynamic Ground Projection for Automotive in the menu bar.