The DLP3021LEQ1EVM Evaluation Module (EVM)
is a complete electronic and optical subsystem designed to control and interface with the
DLP3021-Q1 chipset. The DLP3021-Q1 interfaces with an FPGA based DMD
controller. This
chipset is combined with illumination and projection optics, and RGB LEDs to create a
projector that offers brightness of up to 30 lumens with full motion video playback in a small
volume form factor. The DLP3021LEQ1EVM is not a production design, and is intended for
evaluation
only.