DLPU113A December 2021 – April 2022 DLP2021-Q1
This user's guide presents an overview of the DLP2021-Q1 electronics EVM, a general description of the main features and functions, and quick start procedure for out-of-box evaluation. TI recommends users to first read the Dynamic Ground Projection Application Requirements (DLPA116) and DLP3021-Q1 Dynamic Ground Projection System Design (DLPA086) reports to become familiar with the terminology, variables, application considerations, and system design requirements for dynamic ground projection as they relate to the DLP2021-Q1 chipset.