DLPU114 August 2024 DLPC8445
Display Commands Table | |
---|---|
Command | Section |
Write Execute Display | Section 7.1.1 |
Read Execute Display Status | Section 7.1.2 |
Write Input Image Size Queued | Section 7.1.3 |
Read Input Image Size Queued | Section 7.1.4 |
Write Image Crop Queued | Section 7.1.5 |
Read Image Crop Queued | Section 7.1.6 |
Write Display Size Queued | Section 7.1.7 |
Read Display Size Queued | Section 7.1.8 |
Write Display Image Orientation Queued | Section 7.1.9 |
Read Display Image Orientation Queued | Section 7.1.10 |
Write Display Curtain | Section 7.1.11 |
Read Display Curtain | Section 7.1.12 |
Write Image Freeze | Section 7.1.13 |
Read Image Freeze | Section 7.1.14 |
Write Border Color | Section 7.1.15 |
Read Border Color | Section 9.2.16 |