DLPU114 August 2024 DLPC8445
Sequence Commands Table | |
---|---|
Command | Section |
Read Is Discrete Duty Cycle Supported | Section 7.1.1 |
Write System Look Index | Section 7.1.2 |
Read System Look Index | Section 7.1.3 |
Write Color Duty Cycles | Section 7.1.4 |
Read Color Duty Cycles | Section 7.1.5 |
Write Discrete Duty Cycle Index | Section 7.1.6 |
Read Discrete Duty Cycle Index | Section 7.1.7 |
Read Min Max Duty Cycle Supported | Section 7.1.8 |
Read LED Illumination Delay | Section 7.1.9 |