DLPU132A October 2023 – March 2024 DLPC964
The 400 position HPC FMC male connectors J1 and J2 are used to connect a front end Apps FPGA (AMD Evaluation Board) to the DLPLCRC964EVM Board. The Apps FPGA is used to help enable customers with interfacing to the DLPC964 Controller for sending high speed pattern data to the DLP991U DMD.
The matching part numbers are:
If using ribbon cables to connect between the front end Apps FPGA and DLPLCRC964EVM Board, the matching part numbers are: