DLPU132A October 2023 – March 2024 DLPC964
Connector J9 is used to connect the USB cable from users PC running the DLPC964 GUI. The Micro-B USB connector J9 pins are shown in Table 3-11.
Description | Pin | Supply Range |
---|---|---|
VBUS | 1 | 5.0V |
DMINUS | 2 | 5.0V |
DPLUS | 3 | 5.0V |
NC | 4 | 0V |
Ground | 5 | 0V |
Ground | 6 | 0V |
Ground | 7 | 0V |
Ground | 8 | 0V |
Ground | 9 | 0V |