DLPU132A October 2023 – March 2024 DLPC964
Connectors J13, J14, J15, and J16 are used to connect the DLPLCRC964EVM to the DLPLCR99EVM. All four Flex Cables must be connected so there can be a proper data interface to the DMD board and DMD.
Two matching fifty-one position connector part numbers are: