DLPU133 March   2024 DLPC964

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
    1. 2.1 Get Started
    2. 2.2 Features
    3. 2.3 Assumptions
    4. 2.4 Apps FPGA Hardware Target
  5. 2Apps FPGA Modules
    1. 3.1  Apps FPGA Block Diagram
    2. 3.2  BPG Module
    3. 3.3  BRG Module
      1. 3.3.1 Start Signal Logic
      2. 3.3.2 Delay Needed Logic
      3. 3.3.3 Blocks Sent/Loaded Logic
    4. 3.4  BRG_ST Module
    5. 3.5  PGEN Module
    6. 3.6  PGEN_MCTRL Module
    7. 3.7  PGEN_SCTRL Module
    8. 3.8  PGEN_PRM Module
    9. 3.9  PGEN_ADDR_ROM
    10. 3.10 HSSTOP Module
    11. 3.11 SSF Module
    12. 3.12 ENC Module
    13. 3.13 Xilinx IP
      1. 3.13.1 PGEN_SPBROM_v3
      2. 3.13.2 MAINPLL
      3. 3.13.3 AURORA_APPS_TX_X3LN_CLOCK_MODULE
      4. 3.13.4 AURORA_APPS_TX_X3LN_CHANNEL_WRAPPER
    14. 3.14 Reference Documents
    15. 3.15 DLPC964 Apps FPGA IO
    16. 3.16 Key Definitions
  6. 3Functional Configuration
    1. 4.1 Blocks Enabled
    2. 4.2 Pattern Cycle Enable
      1. 4.2.1 North/South Flip
      2. 4.2.2 TPG Patterns
      3. 4.2.3 Pattern Mode
      4. 4.2.4 Switching Modes
      5. 4.2.5 Changing the BPG Patterns
  7. 4Appendix
    1. 5.1 Vivado Chipscope Captures
    2. 5.2 DLPC964 Apps Bitstream Loading
      1. 5.2.1 Loading Bitstream onto FPGA
      2. 5.2.2 Loading Bitstream onto Flash
    3. 5.3 Interfacing To DLPC964 Controller with Aurora 64B/66B
      1. 5.3.1 Theory of Operation
      2. 5.3.2 Overview
      3. 5.3.3 Aurora 64B/66B TX Core and RTL Generation
        1. 5.3.3.1  Select Aurora 64B66B From IP Catalog
        2. 5.3.3.2  Configure Core Options
        3. 5.3.3.3  Lane Configurations
        4. 5.3.3.4  Shared Logic Options
        5. 5.3.3.5  Generate Example Design Files
        6. 5.3.3.6  RTL File List
        7. 5.3.3.7  Single Channel 3 Lanes Aurora Core RTL Wrapper
        8. 5.3.3.8  Four Channels 12 Lanes Top Level RTL Wrapper
        9. 5.3.3.9  Block Start with Block Control Word
        10. 5.3.3.10 Block Complete with DMDLOAD_REQ
        11. 5.3.3.11 DMDLOAD_REQ Setup Time Requirement
        12. 5.3.3.12 Single Channel Transfer Mode
        13. 5.3.3.13 DMD Block Array Data Mapping
        14. 5.3.3.14 Xilinx IBERT
  8. 5Abbreviations and Acronyms
  9. 6Related Documentation from Texas Instruments

Delay Needed Logic

The Delay Needed Logic handles when a potential mirror settle time violation occurs and tells the BRG_ST to hold the Start Signal Logic signal until the settle time is done.

The Mirror Settle Time refers to the following situation:

  • Whenever a block is reset with an mcp_start signal because the time taken to update the DMD is communicated to the DLPC964 Apps via the mcp_active signal. Once the mcp_active signal goes low, the mirrors in that block are set in the proper state but still is settling into the state.

Loading data into mirrors that are settling can cause the DMD to go into an unknown state. To avoid this, there is a mirror settle time added to the delay logic, which is encountered in Global mode (as well as all other operating modes). This is because all blocks are loaded with data and issued with a mcp_start signal all at once. This means all the mirrors on the DMD need time to settle so the start signal need to be delayed.

Note: The DLPC964 Apps cover basic mirror settle time violations and delay the next load appropriately. To avoid complex logic and large amounts of test cases, the BRG adds a delay whenever any of the blocks are disabled.