DLPU133 March 2024 DLPC964
To each Aurora core, a full DMD block array is 1024 columns by 136 rows. Table 4-25 shows the mapping of the 192 bits Aurora data bus to a full DMD block in increment direction (first Aurora data packet start at row 0). A full DMD block requires 726 Aurora data packets to transmit a full block. For the last packet, only bits 0-63 are required and bits 64-191 are ignored by DLPC964.
Table 4-26 next page shows the data mapping in the decrement direction with the first Aurora data packet start at row 135.