DLPU133 March   2024 DLPC964

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Overview
    1. 2.1 Get Started
    2. 2.2 Features
    3. 2.3 Assumptions
    4. 2.4 Apps FPGA Hardware Target
  5. 2Apps FPGA Modules
    1. 3.1  Apps FPGA Block Diagram
    2. 3.2  BPG Module
    3. 3.3  BRG Module
      1. 3.3.1 Start Signal Logic
      2. 3.3.2 Delay Needed Logic
      3. 3.3.3 Blocks Sent/Loaded Logic
    4. 3.4  BRG_ST Module
    5. 3.5  PGEN Module
    6. 3.6  PGEN_MCTRL Module
    7. 3.7  PGEN_SCTRL Module
    8. 3.8  PGEN_PRM Module
    9. 3.9  PGEN_ADDR_ROM
    10. 3.10 HSSTOP Module
    11. 3.11 SSF Module
    12. 3.12 ENC Module
    13. 3.13 Xilinx IP
      1. 3.13.1 PGEN_SPBROM_v3
      2. 3.13.2 MAINPLL
      3. 3.13.3 AURORA_APPS_TX_X3LN_CLOCK_MODULE
      4. 3.13.4 AURORA_APPS_TX_X3LN_CHANNEL_WRAPPER
    14. 3.14 Reference Documents
    15. 3.15 DLPC964 Apps FPGA IO
    16. 3.16 Key Definitions
  6. 3Functional Configuration
    1. 4.1 Blocks Enabled
    2. 4.2 Pattern Cycle Enable
      1. 4.2.1 North/South Flip
      2. 4.2.2 TPG Patterns
      3. 4.2.3 Pattern Mode
      4. 4.2.4 Switching Modes
      5. 4.2.5 Changing the BPG Patterns
  7. 4Appendix
    1. 5.1 Vivado Chipscope Captures
    2. 5.2 DLPC964 Apps Bitstream Loading
      1. 5.2.1 Loading Bitstream onto FPGA
      2. 5.2.2 Loading Bitstream onto Flash
    3. 5.3 Interfacing To DLPC964 Controller with Aurora 64B/66B
      1. 5.3.1 Theory of Operation
      2. 5.3.2 Overview
      3. 5.3.3 Aurora 64B/66B TX Core and RTL Generation
        1. 5.3.3.1  Select Aurora 64B66B From IP Catalog
        2. 5.3.3.2  Configure Core Options
        3. 5.3.3.3  Lane Configurations
        4. 5.3.3.4  Shared Logic Options
        5. 5.3.3.5  Generate Example Design Files
        6. 5.3.3.6  RTL File List
        7. 5.3.3.7  Single Channel 3 Lanes Aurora Core RTL Wrapper
        8. 5.3.3.8  Four Channels 12 Lanes Top Level RTL Wrapper
        9. 5.3.3.9  Block Start with Block Control Word
        10. 5.3.3.10 Block Complete with DMDLOAD_REQ
        11. 5.3.3.11 DMDLOAD_REQ Setup Time Requirement
        12. 5.3.3.12 Single Channel Transfer Mode
        13. 5.3.3.13 DMD Block Array Data Mapping
        14. 5.3.3.14 Xilinx IBERT
  8. 5Abbreviations and Acronyms
  9. 6Related Documentation from Texas Instruments

PGEN_PRM Module

The PGEN_PRM (Pattern Generator Parameter) module is responsible for cycling through the patterns, sending the Aurora user-k parameters, and selecting the next block to load/reset. Instead of testing and verifying potentially tens of thousands of test scenarios, the PGEN_PRM allows the user to select various configurations outlined in Section 3.2.3.

The user can enable and disable the pattern cycle timer via the I2C interface. When the timer is disabled, the user can select a single pattern to be displayed via the pattern select register. The patterns available to the user are outlined in Section 3.2.3. Certain user-k parameters (block addresses and segment numbers) change every time the PGEN is done sending a pattern. The block addresses that are to be loaded and reset are determined by the blocks enabled (pbc_bpg_blken) by the user.