Connectivity between a smartphone
companion projector and a mobile device, such a smartphone and tablet, is a key
design consideration. Connection methods include:
- Wireless connectivity – Many
smartphones, tablets and laptops have wireless connectivity standards that a
smartphone companion projector can incorporate. For example, Android phones (see
Figure 11) and tablets use Google Cast, while Windows 10 PCs use Miracast.
- Modular attachment – It is
possible to design a smartphone with an external electronics interface to enable
modular attachments (see Figure 11). A modular attachment makes connecting a smartphone companion projector fast
and easy, with the potential for convenient features such as automatic power-on
and battery power-sharing between the two devices.
- Built-in cable – If wireless connectivity or a modular connection is not
possible, a built-in cable can provide a quick and easy connection to a phone.
For example, it is possible to hide a permanently attached USB Type-C® or
micro-High-Definition Multimedia Interface (HDMI) cable in a compartment or slot
on the side of the product that users can pull out quickly.
- USB Type-C – The USB Type-C
interface can deliver both power and data over one cable with a small,
reversible connector (see Figure 12). A smartphone companion projector with a USB Type-C interface can not only
receive video; it can also can receive power from some mobile computing devices,
enabling a compact and lightweight battery-free projector design.
- HDMI – HDMI is the current
standard for wired video interfaces and is found on most projectors today. Many
mobile computing devices can either directly output HDMI or do so with an
adapter. HDMI ports can also accommodate popular streaming sticks, such as
Chromecast, Amazon Fire TV or Roku, turning a standard smartphone companion
projector into a mobile streaming display.