Input Voltage (OPA197 Buffers) | THS4551 Output, ADC Input | ADS8912B Digital Output |
---|---|---|
VinP = –12V, VinN = +12V, VinMin (Dif) = –24V | VoutDif = –4.00V, VoutP = 0.25V, VoutN = 4.25V | 238E3H -11650910 |
VinP = +12V, VinN = –12V, VinMax (Dif) = +24V | VoutDif = +4.0V, VoutP = 4.25V, VoutN = 0.25V | 1C71CH +11650810 |
HVDD | HVSS | Vcc | Vee | Vref | Vcm |
---|---|---|---|---|---|
+15V | –15V | +5.0V | 0V | +4.5V | 2.5V |
This analog front end (AFE) and SAR ADC data acquisition solution can measure true differential voltage signals in the range of ±24V (or absolute input range VinP = ±12V, VinN = ±12V) offering high-input impedance supporting data rates up to 500ksps with 18-bit resolution. A precision, 36-V rail-to-rail amplifier with low-input bias current is used to buffer the inputs of a fully-differential amplifier (FDA). The FDA attenuates and shifts the signal to the differential voltage and common-mode voltage range of the SAR ADC. The values in the component selection section can be adjusted to allow for different input voltage levels.
This circuit implementation is used in accurate measurement of true differential voltage in parametric measurement units (PMUs), precision multifunction input and output DAQs, and analog input modules used in Programmable Automation Control (PAC), Discrete Control System (DCS), and Programmable Logic Control (PLC) applications.
Specification | Goal | Calculated | Simulated |
---|---|---|---|
Transient ADC Input Settling (500ksps) | << 1 LSB; << 34µV | N/A | 0.5µV |
Noise (at ADC Input) | 10µVRMS | 9.28µVRMS | 9.76µVRMS |
Bandwidth | 1.25MHz | 1.25MHz | 1.1MHz |
The following graph shows a linear output response for differential inputs from +24V to –24V.
The simulated bandwidth is approximately 1.1MHz and the gain is –15.62dB which is a linear gain of approximately 0.166V/V (attenuation ratio 6.04V/V).
Note that calculated and simulated match well. Refer to Calculating the Total Noise for ADC Systems for detailed theory on this subject.
The following circuit is used in TINA to measure loop gain and verify phase margin using AC transfer analysis in TINA. Resistors RISO = 10Ω are used inside the feedback loop to increase phase margin. The circuit has 45 degrees of phase margin. Refer to TI Precision Labs - Op Amps: Stability 4 for detailed theory on this subject.
The following simulation shows settling to a 24-V DC differential input signal with the OPA197 buffers inputs set at +12V and –12V. This type of simulation shows that the sample and hold kickback circuit is properly selected. Refer to Refine the Rfilt and Cfilt Values for detailed theory on this subject.
Device | Key Features | Link | Similar Devices |
---|---|---|---|
ADS8912B(1) | 18-bit resolution, 500-ksps sample rate, integrated reference buffer, fully-differential input, Vref input range 2.5V to 5V. | 18-Bit, 1MSPS, 1-Ch SAR ADC with Internal VREF Buffer, Internal LDO and Enhanced SPI Interface | Analog-to-digital converters (ADCs) |
THS4551 | FDA, 150-MHz bandwidth, Rail-to-Rail Output, VosDriftMax = 1.8µV/°C, en = 3.3nV/rtHz | Low Noise, Precision, 150MHz, Fully Differential Amplifier | Operational amplifiers (op amps) |
OPA197 | 36V, 10-MHz bandwidth, Rail-to-Rail Input/Output, VosMax = ±250µV, VosDriftMax = ±2.5µV/°C, bias current = ±5pA | Single, 36V, precision, rail-to-rail input output, low offset voltage op amp | Operational amplifiers (op amps) |
REF5045 | VREF = 4.5V, 3 ppm/°C drift, 0.05% initial accuracy, 4µVpp/V noise | 4.5V, 3-µVpp/V noise, 3-ppm/°C drift precision series voltage reference | Series voltage references |
Link to Key Files
Texas Instruments, SBAC183 source files, software support