SBAA274A September 2018 – March 2023 ADS1118 , ADS1119 , ADS1120 , ADS112C04 , ADS112U04 , ADS1146 , ADS1147 , ADS1148 , ADS114S06 , ADS114S06B , ADS114S08 , ADS114S08B , ADS1219 , ADS1220 , ADS122C04 , ADS122U04 , ADS1246 , ADS1247 , ADS1248 , ADS124S06 , ADS124S08 , ADS125H02 , ADS1260 , ADS1261 , ADS1262 , ADS1263
The thermocouple voltage is very small and requires a low-noise precision ADC for measurement. Referring back to Figure 1-2, different thermocouples have different output voltage ranges. Using a K-type thermocouple operating from –270°C to 1370°C as an example, the thermocouple voltage would range from about –6.5 mV to 55 mV.
Because many precision ADCs have onboard programmable gain amplifiers (PGAs), this measurement signal can be amplified for a more precise measurement. Using this thermocouple output voltage range and the reference voltage, calculate the maximum gain allowed without over-ranging the PGA. Many precision ADCs have an onboard PGA with gain settings in factors of 2. Many precision ADCs also have a precision voltage reference. Voltage measurements for thermocouples require precision references with low noise. Reference error directly impacts the measurement accuracy. The reference voltage, combined with the PGA determine the input range of the measurement.
As an example, with a maximum input of 55 mV, the PGA gain can be set to 32. This results in an equivalent input signal of 1.76 V. Using a 2.048-V internal reference voltage, this maximizes the ADC input range without over-ranging the PGA.