SBAA275A June 2018 – March 2023 ADS1120 , ADS112C04 , ADS112U04 , ADS1147 , ADS1148 , ADS114S06 , ADS114S06B , ADS114S08 , ADS114S08B , ADS1220 , ADS122C04 , ADS122U04 , ADS1247 , ADS1248 , ADS124S06 , ADS124S08 , ADS125H02 , ADS1260 , ADS1261 , ADS1262 , ADS1263
RTDs are temperature sensors that are capable of precision measurements over a large range of temperatures. However, different RTD configurations give different precision and accuracy depending on the circuit topologies. To get the best measurement performance requires attention to the details in the design.
The circuits shown in this application note are a simple guide to how RTD measurements are made with precision ADCs. An overview was presented along with different RTD circuit designs. Circuits using two-, three-, and four-wire RTD measurement circuits are presented. These circuits represent basic topologies, and designs may be altered to fit specific systems and combinations of multiple RTD configurations.
The topologies presented here are a sampling of different RTD measurements. As the designs show, topologies can be combined for systems that measure multiple combinations of RTD wiring configurations. With larger systems measuring multiple elements, these circuits can be combined and altered to fit many different applications.