SBAA275A June 2018 – March 2023 ADS1120 , ADS112C04 , ADS112U04 , ADS1147 , ADS1148 , ADS114S06 , ADS114S06B , ADS114S08 , ADS114S08B , ADS1220 , ADS122C04 , ADS122U04 , ADS1247 , ADS1248 , ADS124S06 , ADS124S08 , ADS125H02 , ADS1260 , ADS1261 , ADS1262 , ADS1263
Figure 2-12 shows a circuit topology for measuring two-, three- and four-wire RTDs. There are four connections to the RTD header and five connections to the ADC multiplexer. The device is programmed differently depending on which type of RTD is being used.
The measurement circuit requires:
As a universal connector for different RTD configurations, this design combines several elements from different designs outlined in this application note.