SBAA337A December 2018 – September 2024 ADS8664 , ADS8668 , ADS8674 , ADS8678 , ADS8684 , ADS8684A , ADS8688 , ADS8688A , ADS8694 , ADS8698 , INA149 , INA828
Input | ADC Input | Digital Output ADS8688 |
---|---|---|
VinDiffMin = –10.24V | CH_x = –10.24V | 0000H |
VinDiffMax = +10.24V | CH_x = +10.24V | FFFFH |
AVDD | DVDD | AGND | DGND |
---|---|---|---|
5.0V | 3.3V | GND | GND |
The purpose of this cookbook is to demonstrate the advantages and disadvantages of using difference amplifiers or instrumentation amplifiers to translate a signal with a high common mode voltage (Vcm) to a level that the ADS86XX family can accept. The ADS86XX family cannot support a high Vcm so using a difference or instrumentation amplifier to drive the ADC solves this issue. The INA828 device is an instrumentation amplifier with very high input impedance (100GΩ), excellent DC precision, and low noise. The INA828 can accept common-mode signals in the range of its supply voltage (±15V). The INA149 device is a unity-gain difference amplifier with a high input common-mode voltage range of up to ±275V, but the input impedance is lower than the INA828 device (differential = 800kΩ, common mode = 200kΩ). The ADS86XX family of ADCs has an integrated analog front end (AFE) and multiplexer which makes it an excellent candidate for a PLC (analog input module), protection relay, grid automation, and other various industrial applications.
Specification | Calculated | Simulated | Measured |
---|---|---|---|
INA149 Common-Mode Voltage (VCM) | 275V | 275V | 275V |
INA828 Common-Mode Voltage (VCM) | 8.38V | 8.38V | 7.5V |
INA149 Integrated Noise | 487µV | 487.3µV | 488µV |
INA828 Integrated Noise | 150µV | 150µV | 154µV |
The following graphs show a linear output response for the INA149 device. The input range of the ADC is ±10.24V so the amplifier is linear well beyond the range the ADC requires. Refer to Determining a SAR ADC’s Linear Range when using instrumentation amplifiers for detailed theory on this subject.
The simulated bandwidth for the INA149 device is 505kHz at gain = 1V/V, or 0dB. The simulated bandwidth for the INA828 device is 1.78MHz at a gain of 0dB. Both of the simulated bandwidths closely match the respective data sheets. See Amplifier Bandwidth Video Series for more details on this subject.
The INA149 device was simulated with a ±10.24-V differential input and a 275-V common-mode voltage. The following TINA simulation shows the differential input as well as the single-ended output for the INA149 device. The device has no issue with a common-mode voltage of 200V.
The INA828 device was simulated with a ±10.24-V differential input and a 7.75-V common-mode voltage. The following TINA simulation shows the differential input as well as the single-ended output for the INA828 device.
The section provides simplified noise calculations for the INA149 and INA828 devices. The simulated results closely match the calculated results. Refer to Op Amps: Noise 4 for detailed theory on amplifier noise calculations, and Calculating the Total Noise for ADC Systems for data converter noise.
The ADS8688 device has an internal second-order 15-kHz LPF. This filter significantly reduces the noise from the instrumentation amplifiers.
Device | Key Features | Link | Other Possible Devices |
---|---|---|---|
ADS86XX | 16-Bit Resolution, 4-,8-Channel MUX, SPI, 500ksps sample rate, on-chip 4.096V Reference | 16-bit, 500-kSPS, 8-channel, single-supply SAR ADC with bipolar input ranges | Analog-to-digital converters (ADCs) |
INA149 | 500kHz BW, Very High VCM, excellent nonlinearity | High Common Mode Voltage Difference Amplifier | Fully differential amplifiers |
INA828 | 2MHz BW, Low Power12nV/√Hz noise | 50-μV Offset, 7-nV/√Hz Noise, Low-Power, Precision Instrumentation Amplifier | Instrumentation amplifiers |
Texas Instruments, SBAC224 source files, software support