The professional audio market includes anything from compact home recording equipment and electric instruments for musicians, to high quality audio distribution infrastructure and large recording studio projects. As these technologies continue to evolve, there is a need for scalable audio designs to speed up the hardware and software development among designers. TI’s complete product portfolio addresses the wide variety of applications in the professional audio market using a broad range of analog audio signal chain components and audio converters.
TI's new family of TAx52xx introduces a scalable ADC, DAC, and Audio CODEC™ family with various options such as channel count, control, and cost to address a broad range of applications such as professional microphone and wireless systems, speaker systems, audio amplifiers, mixers, audio interfaces, piano and musical instruments, video cameras, conferencing systems, and more.
The key requirements for professional audio market segment involve high-performance audio technology. TI’s new TAA5242 audio ADCs and TAD5242 audio DACs offer performance increase in a highly integrated pin-control device. Designers can also access and harness the full performance and flexibility of the programmable software-controlled ADC (TAA5212) and DAC (TAD5212) for professional audio design that is unmatched in breadth and practical applicability. In addition, TI’s advanced processing technology and analog design capability works with Burr-Brown’s heritage of high-quality audio conversion and processing to provide a comprehensive tool kit for system designers.
TAA52x2, TAD52x2, and TAC52x2 audio ADCs, DACs, and Codec provide the combination of high-performance with low-power mixed-signal processing designs to create differentiated professional audio equipment and consumer electronics. The three product families are pin-compatible to allow for scalable, quick designs. These TAx52x2 audio converters enable high-fidelity audio for crystal clear distortion-free audio capture in loud and noisy environments as a result of the following:
Codec for Professional Audio (TAC52x2) Salient Features:
ADC for Professional Audio (TAA52x2 or TAC52x2 Input)
DAC for Professional Audio (TAD52x2, TAC52x2 Output)
Design Flexibility and Benefits using TAx52x2:
Features | TAA5212 | TAA5242 | TAD5212 | TAD5242 | TAC5212 | TAC5242 |
---|---|---|---|---|---|---|
Product family | ADC | ADC | DAC | DAC | Codec | Codec |
Control interface | I2C, SPI | Pin control | I2C, SPI | Pin control | I2C, SPI | Pin control |
Digital audio serial interface | TDM, I2S, LJ | TDM, I2S, LJ | TDM, I2S, LJ | TDM, I2S, LJ | TDM, I2S, LJ | TDM, I2S, LJ |
ADC channel | Two (Up to four record channels) | 2 | - | - | Two (Up to four record channels) | 2 |
Digital microphone channel | 4 | - | - | - | 4 | - |
Microphone bias | ✔ (Programmable) | ✔ (Fixed) | ✔ (Programmable) | ✔ (Fixed) | ✔ (Programmable) | ✔ (Fixed) |
ADC dynamic range | 118dB | 118dB | - | - | 118dB | 118dB |
DAC channel | - | - | Two (Up to four single-ended channels) | 2 | Two (Up to four single-ended channels) | 2 |
DAC dynamic range | - | - | 119dB | 119dB | 119dB | 119dB |
Sample rates | 8kHz to 768kHz | 8kHz to 192kHz | 8kHz to 768kHz | 8kHz to 192kHz | 8kHz to 768kHz | 8kHz to 192kHz |
Controller and target modes | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
Configurable TDM slot | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
Word length | 16, 20, 24, 32 bits | 16, 24, 32 bits | 16, 20, 24, 32 bits | 16, 24, 32 bits | 16, 20, 24, 32 bits | 16, 24, 32 bits |
Dual I2S or TDM | ✔ | - | ✔ | - | ✔ | - |
Headphone amplifier | - | - | ✔ | ✔ | ✔ | ✔ |
Channel summation | ✔ (121dB mono mode) | - | - | - | ✔ (121dB mono mode) | - |
Voice activity detection | ✔ | - | - | - | ✔ | - |
Digital HPF | Programmable | Selectable 1Hz and 12Hz cutoff | Programmable | Selectable 1Hz and 12Hz cutoff | Programmable | Selectable 1Hz and 12Hz cutoff |
Decimation filter | Linear phase or low latency | Linear phase | Linear phase or low latency | Linear phase | Linear phase or low latency | Linear phase |
High CMRR mode | ✔ (80dB CMRR) | - | - | - | ✔ (80dB CMRR) | - |
Mixer or multiplexer | ✔ | - | ✔ | - | ✔ | - |
Analog input to output bypass | - | - | ✔ | - | ✔ | - |
Programmable channel gain, phase and gain calibration | ✔ | - | ✔ | - | ✔ | - |
Volume control | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
Automatic gain controller | ✔ | - | ✔ | - | ✔ | - |
Single supply operation | ✔ (1.8V or 3.3V) | |||||
Temperature grade | –40°C ≤ TA ≤ +125°C | |||||
Compatibility | Pin-to-pin package | |||||
Package | QFN , 28-pin, 4mm × 4mm (0.5mm pitch) |
TI PROVIDES TECHNICAL AND RELIABILITY DATA (INCLUDING DATASHEETS), DESIGN RESOURCES (INCLUDING REFERENCE DESIGNS), APPLICATION OR OTHER DESIGN ADVICE, WEB TOOLS, SAFETY INFORMATION, AND OTHER RESOURCES “AS IS” AND WITH ALL FAULTS, AND DISCLAIMS ALL WARRANTIES, EXPRESS AND IMPLIED, INCLUDING WITHOUT LIMITATION ANY IMPLIED WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE OR NON-INFRINGEMENT OF THIRD PARTY INTELLECTUAL PROPERTY RIGHTS.
These resources are intended for skilled developers designing with TI products. You are solely responsible for (1) selecting the appropriate TI products for your application, (2) designing, validating and testing your application, and (3) ensuring your application meets applicable standards, and any other safety, security, or other requirements. These resources are subject to change without notice. TI grants you permission to use these resources only for development of an application that uses the TI products described in the resource. Other reproduction and display of these resources is prohibited. No license is granted to any other TI intellectual property right or to any third party intellectual property right. TI disclaims responsibility for, and you will fully indemnify TI and its representatives against, any claims, damages, costs, losses, and liabilities arising out of your use of these resources.
TI’s products are provided subject to TI’s Terms of Sale (www.ti.com/legal/termsofsale.html) or other applicable terms available either on ti.com or provided in conjunction with such TI products. TI’s provision of these resources does not expand or otherwise alter TI’s applicable warranties or warranty disclaimers for TI products.
Mailing Address: Texas Instruments, Post Office Box 655303, Dallas, Texas 75265
Copyright © 2024, Texas Instruments Incorporated