SBAA583 july 2023 PCM1820 , PCM1820-Q1 , PCM1821 , PCM1821-Q1 , PCM1822 , PCM1822-Q1 , PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120
The TLV320ADCX12O/PCMX120-Q1 family supports both single-ended and differential signals. A single-ended signal can be sent through a 2-wire connection (input signal, ground). If this signal has to be transmitted over a noisy environment then a shielded cable can be used. The shield is connected to ground acting like a Faraday cage to the signal wire. Noise picked up along the cable length is conducted by the shield to ground.
A differential signal is a 3-wire connection (positive, negative, and ground). Two equal in amplitude and phase inverted signals are sent over the positive and negative lines. The positive and negative lines need to run very close to each other. A shielded twisted pair is one way to route differential signals.
Noise signals picked up on both positive and negative lines are identical waveforms provided the lines run close to each other. These are termed Common Mode Signals. The TLV320ADCX12O/PCMX120-Q1 family has a common mode rejection of 60 db. The differential input circuit of the ADC only processes the out-of-phase signal on the positive and negative pins. The signal attenuates the common mode noise signals by 60 db providing a great benefit by picking up a valid audio signal in an extremely noisy environment.
Table 2-7 shows the setup of the input as single-ended or differential.
P0_R60_D[6:5]: CH1_INSRC[1:0] | Input Channel 1 Record Source Selection |
---|---|
00 (default) | Analog differential input for channel 1 (this setting is valid only when the GPI1 and GPO1 pin functions are disabled) |
01 | Analog single-ended input for channel 1 (this setting is valid only when the GPI1 and GPO1 pin functions are disabled) |
10 | Digital PDM input for channel 1 (configure the GPIx and GPOx pin accordingly for PDMDIN1 and PDMCLK) |
11 | Reserved (do not use this setting) |
Table 2-8 shows the analog signal levels that correspond to Full Scale Digital Value (0 dBFS).
AVDD | VREF/2 | VRMS Single Ended | VRMS Differential |
---|---|---|---|
3.3 V | 1.375 V | 1 VRMS | 2 VRMS |
1.8 V | 0.6875 V | 0.5 VRMS | 1 VRMS |