SBAA583 july 2023 PCM1820 , PCM1820-Q1 , PCM1821 , PCM1821-Q1 , PCM1822 , PCM1822-Q1 , PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120
By using P0_R107_D (3:2), we can average the digitized data of channel 1 and 2 and make the average the digitized output of the IC.
P0_R107_D[3:2] : CH_SUM[1:0] | CHANNEL SUMMING MODE FOR INPUT CHANNELS | SNR AND DYNAMIC RANGE BOOST |
---|---|---|
00 (default) | Channel summing mode is disabled | Not applicable |
01 | Output channel 1 = (input channel 1 + input channel 2) / 2 | Around 3-dB boost in SNR and dynamic range |
Output channel 2 = (input channel 1 + input channel 2) / 2 | ||
10 | Reserved (do not use this setting) | Not applicable |
11 | Reserved (do not use this setting) | Not applicable |
By giving the same analog input voltage to both ADC inputs on the chip, we can realize a 3 db SNR Boost.
On summing two digital outputs:
A 3 db boost in SNR is achieved.
Shorting two inputs reduces the input impedance by half. For a Zin of 2.5 K, the effective Zin becomes: