SBAA583 july   2023 PCM1820 , PCM1820-Q1 , PCM1821 , PCM1821-Q1 , PCM1822 , PCM1822-Q1 , PCM3120-Q1 , PCM5120-Q1 , PCM6120-Q1 , TLV320ADC3120 , TLV320ADC5120 , TLV320ADC6120

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
    1. 1.1 AC Coupled Systems
    2. 1.2 DC Coupled System
  5. 2AC Coupling Schemes
    1. 2.1 Equivalent Circuit
    2. 2.2 Input Pin Waveforms with AC Coupling
    3. 2.3 Selection of Coupling Capacitor
    4. 2.4 Quick Charge Circuit
    5. 2.5 Selection of Capacitor Type
    6. 2.6 Single-Ended and Differential Mode
    7. 2.7 S.N.R in AC Coupled Circuits
  6. 3DC Coupled Scheme
    1. 3.1 Biasing the Pins
    2. 3.2 Electrical Characteristics
    3. 3.3 Application Circuits
      1. 3.3.1 S.N.R in DC Coupled Circuits
  7. 4Application Examples
    1. 4.1  Electret Condenser Microphone: Single Ended DC- Coupled Input
    2. 4.2  Electret Condenser Microphone: Single Ended AC Coupled Input
    3. 4.3  Selection of a Microphone
    4. 4.4  Condenser Microphone: Differential DC-Coupled Input
    5. 4.5  Condenser Microphone: Differential AC-Coupled Input
    6. 4.6  MEMS Microphone: Differential AC Coupled Input
    7. 4.7  Circuit With No Offset and Response Down to DC
    8. 4.8  Improving SNR by Summing the Output of 2 ADC Channels
    9. 4.9  Measure a High Voltage Waveform (+-50 V)
    10. 4.10 I2C Listing
  8. 5Summary
  9. 6References

S.N.R in DC Coupled Circuits

A low noise performance as well as good common mode handling can be obtained by using the setup below.

  • Differential operation. Static DC difference voltage between input pins is 0 V.
  • Mode 1. REGISTER R58 _D(7-6)
  • Zin = 10 K
  • DRE Enabled
  • PGA gain: -0 db.

For the TLV320ADC6120 device, the SNR in Table 3-3 is achieved.

Table 3-3 SNR
SNR( DRE ON) dBSNR(DRE OFF) dB
112108

For a DC-coupled input, the DRE scheme can be used with limited DRE_MAXGAIN depending on the DC differential input common-mode offset.