SBAA586 October 2023 AMC23C11 , UCC23513
A reference layout is made for this circuit with an active area of 26 mm x 8.4 mm on a four-layer PCB.
With careful layout design placing the gate driver and the comparator on the opposite sides of the PCB, a smaller form factor is achieved, compared to a 16-pin smart gate driver's, taking advantage of their smaller package lengths. In comparison, a typical layout of ISO5451, a smart gate driver with CMOS input in a SOIC 16 package, has an active area of 20.83 mm x 12.95 mm on the PCB[10], as shown in Figure 3-4, which is about 23.5% bigger than the proposed design of UCC23513 and AMC23C11 in Figure 3-3.