SBAA586 October 2023 AMC23C11 , UCC23513
Figure 3-1 shows a simplified block diagram of the proposed circuit. Here, we use an IGBT as the power switch; and the design is also appropriate for a power MOSFET with some minor changes.
A NAND gate is used to realize a function to monitor the VCE only when the PWM input is high. The chip disables the gate driver’s input, once the sensed VCE exceeds the DESAT threshold VREF. Table 3-1 shows the key parameters of the application circuit.
Parameter | Value | Comment |
---|---|---|
Reinforced isolated gate driver | UCC23513 or UCC23511(1) | 6-pin DWY (SO-6) package, see figure 2-1. B version to support 8-V UVLO. |
Isolated gate drive supply, VDD | +15 V (IGBT), +12 V (FET) | Unipolar supply |
DESAT VCE threshold voltage, VCE(DESAT) | 8.0 V | Configurable. See section 3.2.2. |
DESAT bias current, iBIAS(DESAT) | 5.5 mA | Configurable. See section 3.2.2. |
DESAT blanking filter time constant, tBLANK | 0.8 μs | Valid for VCE(SAT)=12.5V. Configurable. See equation 8 and table 3-2 in section 3.2.3. |
DESAT deglitch filter delay, tDEGLITCH | 0.2 μs | Configurable. See equation 10 in section 3.2.3. |
DESAT latch with reset | Enabled | Can be disabled. |
DESAT reaction time(2) | About 1.1 μs to 1.6 μs | By default configuration. Refer to test results. |
PCB size without connectors | 26 mm x 8.4 mm |
(2) For clear and simple description on the protection process, in this application note, we use 'DESAT reaction time' for the period from the sensed power switch's current reaches to the set trigger level to the point the current begin to drop due to the DESAT protection.
The UCC2351x series can be used to drive power switches of IGBT, SiC, or MOSFET. Both UCC23511 and UCC23513 are offered in a stretched SO-6 package of 7.50 mm x 4.68 mm body size, with greater than 8.5 mm creepage and clearance. Both devices bring significant performance and reliability upgrades over the standard optocoupler based gate drivers while maintaining pin-to-pin compatibility. Their performance advantages include high CMTI, low propagation delay, and small pulse width distortion. The input stage is an emulated diode (ediode) which provides long term reliability and excellent aging characteristics over the traditional LEDs.
The AMC23C11 isolated comparator comes in a 8-pin wide-body SOIC package with a body size of 5.85 mm × 7.50 mm. The device compares the input voltage on the VIN pin against a threshold, adjustable from 20 mV to 2 V, and set by an internal 100-μA reference current and an external resistor. The open-drain output is actively pulled to low when the input voltage VIN is higher than the reference value VREF. When VIN drops below the trip threshold, the device’s behavior is determined by the LATCH pin:
The isolation barrier in AMC23C11 is highly resistant to magnetic interference, and certified to provide a reinforced galvanic isolation of up to 5 kVRMS.