SBAK021 December 2024 AFE7950-SP
During SEL characterization, the device junction temperature was maintained at 125°C. The die temperature was monitored using on chip thermistors.
The species used for the SEL testing was Silver (109Ag) and (Praseodymium (141Pr) ion for an LETEFF of 57.73 and 70.12 MeV·cm2/mg respectively. Flux of 105 ions/cm2·s and a fluence of 107 ions/cm2. Run duration to achieve this fluence was less than 2 minutes. No destructive SEL events were observed during all six runs, indicating that the AFE7950-SP is SEL-free. During SEL runs, the device exhibited SEFI that degraded device performance. A soft-reset and re-programming did not return the device to the pre-beam-exposure nominal-performance state. Power-cycling and re-programming was required to return the device to the pre-beam-exposure nominal-performance state. Table 6-1 shows the SEL test conditions.
Run Number | Temp | Ion | LETEFF (MeV·cm2/mg) | Flux (ions·cm2/s) | Fluence (ions·cm2) | PS to EVM Board (V) |
---|---|---|---|---|---|---|
1 | 125°C | Ag | 57.73 | 1.00 × 105 | 1.00 × 107 | 5.5 |
2 | 125°C | Ag | 57.73 | 1.00 × 105 | 1.00 × 107 | 5.5 |
3 | 125°C | Ag | 57.73 | 1.00 × 105 | 1.00 × 107 | 5.5 |
4 | 125°C | Pr | 70.66 | 1.00 × 105 | 1.00 × 107 | 5.5 |
5 | 125°C | Pr | 70.66 | 1.00 × 105 | 1.00 × 107 | 5.5 |
6 | 125°C | Pr | 70.66 | 1.00 × 105 | 1.00 × 107 | 5.5 |