DACx760 Single-Channel, 12- and 16-Bit Programmable Current and Voltage Output Digital-to-Analog Converters for 4-mA to 20-mA Current-Loop Applications
DACx760 Single-Channel, 12- and 16-Bit Programmable Current and Voltage Output Digital-to-Analog Converters for 4-mA to 20-mA Current-Loop Applications
DACx760 Single-Channel, 12- and 16-Bit Programmable Current and Voltage Output Digital-to-Analog Converters for 4-mA to 20-mA Current-Loop Applications
1 Features
Current output: 4 mA to 20 mA; 0 mA to 20 mA; 0 mA to 24 mA
Voltage output:
0 V to 5 V; 0 V to 10 V;
±5 V; ±10 V
0 V to 5.5 V; 0 V to 11
V; ±5.5 V; ±11 V (10% overrange)
±0.1% FSR total unadjusted error (TUE)
maximum
DNL: ±1 LSB maximum
Simultaneous voltage and current output
Internal 5-V reference (10 ppm/°C, maximum)
Internal 4.6-V power-supply output
Reliability features:
CRC check and watchdog
timer
Thermal alarm
Open alarm, short current
limit
Wide temperature range: –40°C to 125°C
Packages: 6-mm × 6-mm 40-pin VQFN and 24-pin
HTSSOP