The ADS1262 and ADS1263 (ADS126x) are low-noise, low-drift, 38.4-kSPS, delta-sigma (ΔΣ) ADCs with an integrated PGA, reference, and internal fault monitors. The ADS1263 integrates an auxiliary, 24-bit, ΔΣ ADC intended for background measurements. The sensor-ready ADCs provide complete, high-accuracy, one-chip measurement solutions for the most-demanding sensor applications, including weigh scales, strain-gauge sensors, thermocouples, and resistance temperature devices (RTD).
The ADCs are comprised of a low-noise, CMOS PGA (gains 1 to 32), a ΔΣ modulator, followed by a programmable digital filter. The flexible analog front-end (AFE) incorporates two sensor-excitation current sources suitable for direct RTD measurement.
A single-cycle settling digital filter maximizes multiple-input conversion throughput, while providing 130-dB rejection of 50-Hz and 60-Hz line cycle interference.
The ADS1262 and ADS1263 are pin and
functional compatible. These devices are available in a 28-pin TSSOP package and are
fully specified over the
–40°C to +125°C temperature
range.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS126x | TSSOP (28) | 9.70 mm × 4.40 mm |
Changes from Revision B (July 2015) to Revision C (May 2021)
Changes from Revision A (May 2015) to Revision B (July 2015)
PRODUCT | INPUTS | AUXILIARY 24-BIT ADC |
---|---|---|
ADS1262 | 11 | No |
ADS1263 | 11 | Yes |