SBAS661C February 2015 – May 2021 ADS1262 , ADS1263
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OFC2[7:0] | |||||||
R/W-00h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
OFC2[15:8] | |||||||
R/W-00h | |||||||
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:0 | OFC2[15:0] | R/W | 0000h | ADC2 Offset Calibration Two registers compose the ADC2 16-bit offset calibration word. The 16-bit word is twos complement format and is internally left-shifted to align with the ADC2 24-bit conversion result. The ADC subtracts the register value from the conversion result before full-scale operation. |