SBAS661C February 2015 – May 2021 ADS1262 , ADS1263
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | TIMEOUT | STATUS | CRC[1:0] | ||||
R-0h | R/W-0h | R-1h | R/W-1h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:4 | RESERVED | R | 0h | Reserved Always write 00h |
3 | TIMEOUT | R/W | 0h | Serial Interface Time-Out Enable Enables the serial interface automatic time-out mode 0: Disabled (default) 1: Enable the interface automatic time-out |
2 | STATUS | R/W | 1h | Status Byte Enable Enables the inclusion of the status byte during conversion data read-back 0: Disabled 1: Status byte included during conversion data read-back (default) |
1:0 | CRC[1:0] | R/W | 1h | Checksum Byte Enable Enables the inclusion of the checksum byte during conversion data read-back 00: Checksum byte disabled 01: Enable Checksum byte in Checksum mode during conversion data read-back (default) 10: Enable Checksum byte in CRC mode during conversion data read-back 11: Reserved |