SBAS661C February 2015 – May 2021 ADS1262 , ADS1263
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OUTP | RESERVED | MAGP[4:0] | |||||
R/W-0h | R-0h | R/W-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | OUTP | R/W | 0h | TDACP Output Connection Connects TDACP output to pin AIN6 0: No connection 1: TDACP output connected to pin AIN6 |
6:5 | Reserved | R | 0h | Reserved Always write 0 |
4:0 | MAGP[4:0] | R/W | 0h | MAGP Output Magnitude Select the TDACP output magnitude. The TDAC output voltages are ideal and are with respect to VAVSS 01001: 4.5 V 01000: 3.5 V 00111: 3 V 00110: 2.75 V 00101: 2.625 V 00100: 2.5625 V 00011: 2.53125 V 00010: 2.515625 V 00001: 2.5078125 V 00000: 2.5 V 10001: 2.4921875 V 10010: 2.484375 V 10011: 2.46875 V 10100: 2.4375 V 10101: 2.375 V 10110: 2.25 V 10111: 2 V 11000: 1.5 V 11001: 0.5 V Remaining codes are reserved |