SBAS661C February 2015 – May 2021 ADS1262 , ADS1263
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FSC2[7:0] | |||||||
R/W-00h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
FSC2[15:8] | |||||||
R/W-40h | |||||||
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:0 | FSC2[15:0] | R/W | 4000h | ADC2 Full-Scale Calibration Two registers compose the ADC2 16-bit full scale calibration word. The 16-bit word format is straight binary. The ADC divides the 16-bit value by 4000h to derive the scale factor for calibration. After the offset operation, the ADC multiplies the scale factor by the conversion result. |