SBAS738A June 2018 – October 2018 ISO224
PRODUCTION DATA.
Table 1 summarizes the typical design requirements for an AC power line voltage sensing application.
PARAMETER | VALUE | |
---|---|---|
AC voltage range, VAC | 50 V to 750 V | |
Bandwidth | 600 Hz (minimum) | |
Current through the resistive divider, IAC | 1 mA (maximum) |