SBAS738A June 2018 – October 2018 ISO224
PRODUCTION DATA.
The high-side power supply (VDD1) for the device is generated with a suitable isolated power source. An example of such a circuit is provided in the Power Supply Recommendations section.
The floating ground reference (GND1) is derived from one of the ends of the shunt resistor that is connected to the negative input of the device (VINN). If a four-pin shunt is used, the inputs of the device are connected to the inner leads and GND1 is connected to one of the outer shunt leads.
Use Ohm's Law to calculate the minimum total resistance of the resistive divider to limit the cross current IAC to the desired value: R1 + R2 = VAC / IAC. The input voltage at the ISO224 results from the resistance ratio of R1 and R2 and the actual AC voltage: VIN = VAC x R2 / (R1 + R2).
Consider the following two restrictions to choose the proper value of the R1 and R2 resistors:
Table 2 lists examples of nominal E96-series (1% accuracy) resistor values for AC systems using 120 V, 240 V, and 400 V as nominal voltages.
PARAMETER | 120-VAC SYSTEM | 240-VAC SYSTEM | 400-VAC SYSTEM | |
---|---|---|---|---|
Resistive divider resistor R1 | 115 kΩ | 237 kΩ | 392 kΩ | |
Resistive divider resistor R2 | 12.7 kΩ | 12.4 kΩ | 12.1 kΩ | |
Resulting current through resistive divider IAC | 0.93 mA | 0.93 mA | 0.98 mA | |
Resulting input voltage VIN | ±11.934 V | ±11.933 V | ±11.977 V |
For systems using single-ended input ADCs with a 5-V supply, Figure 48 shows an example of a TLV6001-based signal conversion and filter circuit. Tailor the bandwidth of this filter stage to the bandwidth requirement of the system and use NP0-type capacitors for best performance.
For systems using single-ended, ±10-V input ADCs, the ISO224EVM offers a signal path based on an OPA277 that converts the differential output of the ISO224 and limits the signal bandwidth to 50 kHz.
For more information on the general procedure to design the filtering and driving stages of SAR ADCs, consult the 18-Bit, 1MSPS Data Acquisition Block (DAQ) Optimized for Lowest Distortion and Noise and 18-Bit Data Acquisition Block (DAQ) Optimized for Lowest Power TI Precision Designs, available for download at www.ti.com.