SBAS751B October 2017 – October 2018 ADS122C04
PRODUCTION DATA.
This command resets the device to the default states. No delay time is required after the RESET command is latched before starting to communicate with the device as long as the timing requirements (see the I2C Timing Requirements table) for the (repeated) START and STOP conditions are met.