SBAS790C October 2018 – June 2019 ADS125H02
PRODUCTION DATA.
The ADC is reset in three ways: automatic by power-on-reset, manually via the RESET pin, or by the RESET command.
When reset, the serial interface, conversion-control logic, digital filter, and register map values are reset. The RESET bit of the STATUS0 register is set after a reset occurs. Clear the bit to detect the next device reset. If the START pin is high after reset, the ADC immediately begins conversions.