The ADS54J64 device is a quad-channel, 14-bit,
1-GSPS, analog-to-digital converter (ADC) offering wide-bandwidth, 2x oversampling and high SNR. The ADS54J64 supports a JESD204B serial interface with data rates up to 10 Gbps with one lane per channel. The buffered analog input provides uniform impedance across a wide frequency range and minimizes sample-and-hold glitch energy. The ADS54J64 provides excellent spurious-free dynamic range (SFDR) over a large input frequency range with very low power consumption. The digital signal processing block includes complex mixers followed by low-pass filters with decimate-by-2 and -4 options supporting up to a 200-MHz receive bandwidth. The ADS54J64 also supports a 14-bit, 500-MSPS output in DDC bypass mode.
A four-lane JESD204B interface simplifies connectivity, allowing high system integration density. An internal phase-locked loop (PLL) multiplies the incoming ADC sampling clock to derive the bit clock that is used to serialize the 14-bit data from each channel.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS54J64 | VQFN (72) | 10.00 mm × 10.00 mm |
SPACE
SPACE
DATE | REVISION | NOTES |
---|---|---|
October 2017 | * | Initial release. |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
INPUT, REFERENCE | |||
INAM | 41 | I | Differential analog input pin for channel A, internal bias via a 2-kΩ resistor to VCM |
INAP | 42 | ||
INBM | 37 | I | Differential analog input pin for channel B, internal bias via a 2-kΩ resistor to VCM |
INBP | 36 | ||
INCM | 18 | I | Differential analog input pin for channel C, internal bias via a 2-kΩ resistor to VCM |
INCP | 19 | ||
INDM | 14 | I | Differential analog input pin for channel D, internal bias via a 2-kΩ resistor to VCM |
INDP | 13 | ||
CLOCK, SYNC | |||
CLKINM | 28 | I | Differential clock input pin for the ADC with internal 100-Ω differential termination; requires external ac coupling |
CLKINP | 27 | ||
SYSREFM | 34 | I | External SYSREF input; requires dc coupling and external termination |
SYSREFP | 33 | ||
CONTROL, SERIAL | |||
NC | 1, 2, 22, 23, 53, 54 | — | No connection |
PDN | 50 | I/O | Power down. This pin can be configured via an SPI register setting. This pin has an internal 10-kΩ pulldown resistor. |
RES | 49 | — | Reserved pin, connect to GND |
RESET | 48 | I | Hardware reset; active high. This pin has an internal 10-kΩ pulldown resistor. |
SCLK | 6 | I | Serial interface clock input. This pin has an internal 10-kΩ pulldown resistor. |
SDIN | 5 | I | Serial interface data input. This pin has an internal 10-kΩ pulldown resistor. |
SDOUT | 11 | O | 1.8-V logic serial interface data output |
SEN | 7 | I | Serial interface enable. This pin has an internal 10-kΩ pullup resistor to DVDD. |
DATA INTERFACE | |||
DAM | 59 | O | JESD204B serial data output pin for channel A |
DAP | 58 | ||
DBM | 62 | O | JESD204B serial data output pin for channel B |
DBP | 61 | ||
DCM | 65 | O | JESD204B serial data output pin for channel C |
DCP | 66 | ||
DDM | 68 | O | JESD204B serial data output pin for channel D |
DDP | 69 | ||
SYNCbABM | 56 | I | Synchronization input pin for JESD204B port channels A and B. This pin can be configured via SPI to a SYNCb signal for all four channels. This pin has an internal differential termination of 100 Ω. |
SYNCbABP | 55 | ||
SYNCbCDM | 71 | I | Synchronization input pin for JESD204B port channels C and D. This pin can be configured via SPI to a SYNCb signal for all four channels. This pin has an internal differential termination of 100 Ω. |
SYNCbCDP | 72 | ||
POWER SUPPLY | |||
AGND | 21, 26, 29, 32 | I | Analog ground |
AVDD | 9, 12, 15, 17, 20, 25, 30, 35, 38, 40, 43, 44, 46 | I | Analog 1.15-V power supply |
AVDD19 | 10, 16, 24, 31, 39, 45 | I | Analog 1.9-V supply for analog buffer |
DGND | 3, 52, 60, 63, 67 | I | Digital ground |
DVDD | 4, 8, 47,51, 57, 64, 70 | I | Digital 1.15-V power supply |
Thermal pad | Pad | — | Connect to GND |