SBAS941A May 2019 – November 2019 AMC1035-Q1
PRODUCTION DATA.
The effective number of bits (ENOB) is often used to compare the performance of ADCs and ΔΣ modulators. Figure 46 shows the ENOB of the AMC1035-Q1 with different oversampling ratios on a sinc3 filter. This number is calculated from the SINAD by using following equation: SINAD = 1.76 dB + 6.02 × ENOB.
sinc3 filter |