4 Revision History
Changes from Revision * (December 2020) to Revision A (January 2021)
- Changed Typical Application figureGo
- Added discussion to pin 13 description regarding the output of the
LDOGo
- Changed Absolute Maximum Ratings: changed max for DIAG pin from 5.5 V to 6.5 VGo
- Changed Operating common-mode input voltage (min) from -0.16 V to -0.032 V.Go
- Changed overvoltage category for rated mains voltage ≤ 600 V from I-IV to I-III and for rated mains voltage ≤1000 V from I-III to I-II Go
- Changed Typical Characteristics section: deleted
histogramsGo
- Changed the Isolated DC/DC
Converter section: clarified that the low-side LDO is not intended for
driving external loadsGo
- Changed Differential Input Filter figureGo
- Changed What To Do and What Not To Do
sectionGo