SBASAV9A October   2023  – April 2024 AFE3256

PRODUCTION DATA  

  1.   1
  2. 1Features
  3. 2Applications
  4. 3Description
  5. 4Revision History
  6. 5Device and Documentation Support
    1. 5.1 Documentation Support
      1. 5.1.1 Related Documentation
    2. 5.2 Receiving Notification of Documentation Updates
    3. 5.3 Support Resources
    4. 5.4 Trademarks
    5. 5.5 Electrostatic Discharge Caution
    6. 5.6 Glossary
  7. 6Mechanical, Packaging, and Orderable Information

Description

The AFE3256 is a 256-channel, analog front-end (AFE) designed to suit the requirements of flat-panel detector (FPD) based digital X-ray systems. The device includes 256 integrators, correlated double samplers (CDSs) with dual banking, and 256:2 analog multiplexers. The device also features two 16-bit successive-approximation register (SAR) analog-to-digital converters (ADCs). Serial data from the ADCs are available in low-voltage differential signaling (LVDS) format.

The device, also commonly referred to as a readout integrated circuit (ROIC), optimizes the overall system performance using features such as multiple power modes and in-system debug options.

The sleep and standby modes enable substantial power saving which is critical for battery-powered systems.

Package Information
PART NUMBER PACKAGE(1)PACKAGE SIZE(2)
AFE3256TFU (COF, 320)38mm × 28mm
AFE3256TFV (COF, 315)48mm x 17.33mm
For all available packages, see the package option addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
GUID-20210705-CA0I-8JKF-FC3H-3MDRC87XBMFK-low.svgAFE3256 Block Diagram