Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
PGA305 Signal Conditioner and Transmitter for Pressure Sensors
1 Features
- Analog features:
- Analog front-end for
resistive bridge sensors
- Accommodates sensor
sensitivities from 1mV/V to 135mV/V
- On-chip temperature
sensor
- Programmable gain
- 24-bit sigma-delta
analog-to-digital converter for signal channel
- 24-bit sigma-delta
analog-to-digital converter for temperature channel
- 14-bit output DAC
- Digital features:
- FSO accuracy across
temperature: < 0.1%
- System response time:
< 220µs
- Third-order offset, gain,
and nonlinearity temperature compensation
- Diagnostic functions
- Integrated EEPROM for
device operation, calibration data and user data
- Peripheral features:
- I2C interface
for data reading and device configuration
- One-wire interface enables communication through the
power supply pin without using additional lines
- Current loop interface:
4mA to 20mA
- Ratiometric and absolute
voltage output
- Power management
control
- Analog low-voltage
detect
- General features:
- Industrial temperature
range: –40°C to 150°C
- Power supply:
- On-chip power
management accepts wide power-supply voltage from 3.3V to
30V
- Integrated
reverse-protection circuit