Under the Windows operating system, select a
specific sampling frequency because the sampling frequency cannot be changed on
nearly all application software.
To set the DAC sampling frequency:
- Open the Sound options from the Control Panel. (Start→Control Panel→Sound)
- Open the speaker properties of the USB audio
codec from the Playback options and select the Advanced tab, as Figure 4-5 illustrates.
- Select the desired DAC sampling frequency from seven options: 8 kHz, 11.025 kHz,16 kHz, 22.5 kHz, 32 kHz, 44.1 kHz, and 48 kHz.
To set the ADC sampling frequency:
- Open the Sound options from the Control Panel. (Start→Control Panel→Sound)
- Open the microphone properties of the USB audio
codec from the Record options and select the Advanced tab, as Figure 4-6 illustrates.
- Select the desired ADC sampling frequency from seven options: 8 kHz, 11.025 kHz,16 kHz, 22.5 kHz, 32 kHz, 44.1 kHz, and 48 kHz.