Major features of the PCM2912A
include:
- Analog Front End:
- Microphone amplifier (+20
dB gain)
- Mono input
- Analog Back End:
- Stereo/Mono headphone
amplifier or line output with volume
- Analog Performance:
- Dynamic range: 90 dB
(DAC)
- Dynamic range: 90 dB
(ADC)
- 25-mW headphone output at
RL = 16 Ω
- Power-Supply Voltage
- Single power supply of
5.0 V (VBUS)
- Low Power Dissipation:
- 425 mW at
analog-to-digital converter (ADC) and digital-to-analog converter (DAC)
operation, 44.1 kHz
- 0.8 mW in Suspend
mode
- Sampling Frequency: 8 kHz, 11.025
kHz, 16 kHz, 22.05 kHz, 32 kHz, 44.1 kHz, 48 kHz for ADC and DAC
- Programmable Function:
- –76-dB to 0-dB gain for
analog outputs
- –12-dB to +30-dB gain for
analog inputs
- –76-dB to 0-dB gain for
sidetone
- 0-dB/20-dB gain for
microphone amplifier
- High-pass filter: 0.078
×fS cutoff frequency
- Package: 32-pin TQFP
- Operating Temperature Range:
–25°C to +85°C