SBAU206B april 2015 – may 2023 ADS1262 , ADS1263
The ADS1263EVM is a platform for evaluating the performance of the ADS1263, a 32-bit, 38-kSPS, 10-channel (multiplexed), ΔΣ ADC. The evaluation kit includes the ADS1263EVM board and the precision host interface (PHI) controller board that enables the accompanying computer software to communicate with the ADC over USB for data capture and analysis. The ADS1263EVM board includes the ADS1263 as well as the high-performance peripheral analog circuits necessary to extract optimum performance from the ADC. The PHI board primarily serves three functions: